IESNA:LM-63-2002
[TEST]P1068235
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1807-864-8, G3-2406-143-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S1005D1080U927-4F0-1E-UDD-WVL1-B
[LUMINAIRE]DEFINE 2 DIRECT-INDIRECT LED LUMINAIRE, CORE LIGHT ENGINE
[MORE]DOWNLIGHT BLACK HOUSING, WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]UPLIGHT SATIN WHITE LAY-IN DIFFUSER
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, CEILING, SURFACE, WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4193
TILT=NONE
1 -1 1 73 17 1 1 4 0.14 0
1 1 73.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
750.3 751.3 737.2 710.7 690.6 668.6 633.2 595.7 569.9 542.2
498.2 456.4 427.7 398.1 353.7 309.2 279.6 249.9 206.7 174.9
157.7 145.3 126.6 110.9 100.4 90.8 77.7 65 57.3 49.7
39.4 30.6 23.9 18.2 10.8 10.1 31.3 29.8 57.1 98.8
126.1 157 204.3 248.8 283.4 316.5 368.1 417.2 451.8 485.7
537.4 584.5 618.4 650.8 701.2 746.8 778.5 807.2 850.3 888.7
913.7 937.3 969 996.2 1013.1 1027.8 1047.2 1063 1071.1 1077.7
1084.9 1088.2 1090.4
750.3 749.4 737.2 712.1 692.9 671.9 637.9 600.4 574.6 546.9
505.2 462.2 433.6 404.9 360.7 316.2 286.6 258.8 217.2 181.2
161.2 146.9 127.8 110.9 100.4 90.8 76.5 63.8 56.2 48.5
38.3 28.5 22.7 17 8.4 8 30.4 29.6 58.9 99
127 157.9 204.3 253 286.1 318.5 370.8 419.9 454.5 487.7
538.3 587.4 622 653.6 703.9 750.4 782.1 810.8 853.8 892.1
916.4 940.7 971.7 1000.5 1016.7 1032.2 1051.7 1067.7 1076.5 1083.1
1090.3 1092.5 1090.4
750.3 743.6 732.4 712.8 696.6 677.4 646.4 609.8 583.1 553.4
507.8 463.1 432.5 403.8 362 321.9 295.1 271.2 234.2 201.2
179.2 160.1 132.6 111.6 99.2 88.7 72.9 60.2 52.6 44.9
33.5 24.6 17.9 13.1 4.8 6.4 32.2 29.3 58.9 99
127 157.2 202.4 252.3 286.2 320.8 371.8 422.2 454.6 489.9
541.1 590.8 623.9 657.7 704.9 751.2 782.2 810.1 853 890.2
913.7 937.3 967.1 994.4 1011.3 1026 1045.3 1061.3 1070.2 1076.8
1084 1088.2 1090.4
750.3 749.3 743.2 730.3 717 700.8 672.9 631.6 600.1 569.6
526.1 481.7 452.1 426.3 384 342.9 317.1 291.2 252.5 216.5
192.6 169.5 137.2 107.7 94.4 83.9 69.3 56.3 47.7 40.1
29.8 21.2 15.5 10.7 3.6 2.3 11.7 24.3 56.8 95.3
124.1 153.5 200.5 252.2 286.1 321.4 373.5 427.2 461.8 494.9
543.6 593.8 625.5 657.2 702.8 748.7 777.4 806.8 847.3 886.3
909.9 932.8 964.3 992.7 1010.3 1025.1 1045.4 1061.6 1071.2 1077.8
1085.9 1089.7 1090.4
750.3 748.4 743.2 732.2 721.7 708.3 682.2 641.8 614.1 585.4
543.6 503 474.3 447.6 406.2 363.9 338.1 310.4 268.8 228.7
201.9 174.2 130.2 106.8 94.4 82.9 68.1 54 45.4 38.7
28.7 19.1 14.3 9.6 2.4 0.2 0.9 16.4 47.8 87.4
116.9 147.8 197.8 248.3 280.7 316 368.1 420 454.6 486.2
535.5 583.6 613.8 647.6 692.9 740.6 769.3 798.7 841 878.8
904.5 927.4 961.6 990.9 1008.5 1024.7 1046.3 1064.3 1073.9 1080.5
1088.6 1091.9 1090.4
750.3 749.3 743.2 730.3 717 700.8 672.9 631.6 600.1 569.6
526.1 481.7 452.1 426.3 384 342.9 317.1 291.2 252.5 216.5
192.6 169.5 137.2 107.7 94.4 83.9 69.3 56.3 47.7 40.1
29.8 21.2 15.5 10.7 3.6 2.3 11.7 24.3 56.8 95.3
124.1 153.5 200.5 252.2 286.1 321.4 373.5 427.2 461.8 494.9
543.6 593.8 625.5 657.2 702.8 748.7 777.4 806.8 847.3 886.3
909.9 932.8 964.3 992.7 1010.3 1025.1 1045.4 1061.6 1071.2 1077.8
1085.9 1089.7 1090.4
750.3 743.6 732.4 712.8 696.6 677.4 646.4 609.8 583.1 553.4
507.8 463.1 432.5 403.8 362 321.9 295.1 271.2 234.2 201.2
179.2 160.1 132.6 111.6 99.2 88.7 72.9 60.2 52.6 44.9
33.5 24.6 17.9 13.1 4.8 6.4 32.2 29.3 58.9 99
127 157.2 202.4 252.3 286.2 320.8 371.8 422.2 454.6 489.9
541.1 590.8 623.9 657.7 704.9 751.2 782.2 810.1 853 890.2
913.7 937.3 967.1 994.4 1011.3 1026 1045.3 1061.3 1070.2 1076.8
1084 1088.2 1090.4
750.3 749.4 737.2 712.1 692.9 671.9 637.9 600.4 574.6 546.9
505.2 462.2 433.6 404.9 360.7 316.2 286.6 258.8 217.2 181.2
161.2 146.9 127.8 110.9 100.4 90.8 76.5 63.8 56.2 48.5
38.3 28.5 22.7 17 8.4 8 30.4 29.6 58.9 99
127 157.9 204.3 253 286.1 318.5 370.8 419.9 454.5 487.7
538.3 587.4 622 653.6 703.9 750.4 782.1 810.8 853.8 892.1
916.4 940.7 971.7 1000.5 1016.7 1032.2 1051.7 1067.7 1076.5 1083.1
1090.3 1092.5 1090.4
750.3 751.3 737.2 710.7 690.6 668.6 633.2 595.7 569.9 542.2
498.2 456.4 427.7 398.1 353.7 309.2 279.6 249.9 206.7 174.9
157.7 145.3 126.6 110.9 100.4 90.8 77.7 65 57.3 49.7
39.4 30.6 23.9 18.2 10.8 10.1 31.3 29.8 57.1 98.8
126.1 157 204.3 248.8 283.4 316.5 368.1 417.2 451.8 485.7
537.4 584.5 618.4 650.8 701.2 746.8 778.5 807.2 850.3 888.7
913.7 937.3 969 996.2 1013.1 1027.8 1047.2 1063 1071.1 1077.7
1084.9 1088.2 1090.4
750.3 749.4 737.2 712.1 692.9 671.9 637.9 600.4 574.6 546.9
505.2 462.2 433.6 404.9 360.7 316.2 286.6 258.8 217.2 181.2
161.2 146.9 127.8 110.9 100.4 90.8 76.5 63.8 56.2 48.5
38.3 28.5 22.7 17 8.4 8 30.4 29.6 58.9 99
127 157.9 204.3 253 286.1 318.5 370.8 419.9 454.5 487.7
538.3 587.4 622 653.6 703.9 750.4 782.1 810.8 853.8 892.1
916.4 940.7 971.7 1000.5 1016.7 1032.2 1051.7 1067.7 1076.5 1083.1
1090.3 1092.5 1090.4
750.3 743.6 732.4 712.8 696.6 677.4 646.4 609.8 583.1 553.4
507.8 463.1 432.5 403.8 362 321.9 295.1 271.2 234.2 201.2
179.2 160.1 132.6 111.6 99.2 88.7 72.9 60.2 52.6 44.9
33.5 24.6 17.9 13.1 4.8 6.4 32.2 29.3 58.9 99
127 157.2 202.4 252.3 286.2 320.8 371.8 422.2 454.6 489.9
541.1 590.8 623.9 657.7 704.9 751.2 782.2 810.1 853 890.2
913.7 937.3 967.1 994.4 1011.3 1026 1045.3 1061.3 1070.2 1076.8
1084 1088.2 1090.4
750.3 749.3 743.2 730.3 717 700.8 672.9 631.6 600.1 569.6
526.1 481.7 452.1 426.3 384 342.9 317.1 291.2 252.5 216.5
192.6 169.5 137.2 107.7 94.4 83.9 69.3 56.3 47.7 40.1
29.8 21.2 15.5 10.7 3.6 2.3 11.7 24.3 56.8 95.3
124.1 153.5 200.5 252.2 286.1 321.4 373.5 427.2 461.8 494.9
543.6 593.8 625.5 657.2 702.8 748.7 777.4 806.8 847.3 886.3
909.9 932.8 964.3 992.7 1010.3 1025.1 1045.4 1061.6 1071.2 1077.8
1085.9 1089.7 1090.4
750.3 748.4 743.2 732.2 721.7 708.3 682.2 641.8 614.1 585.4
543.6 503 474.3 447.6 406.2 363.9 338.1 310.4 268.8 228.7
201.9 174.2 130.2 106.8 94.4 82.9 68.1 54 45.4 38.7
28.7 19.1 14.3 9.6 2.4 0.2 0.9 16.4 47.8 87.4
116.9 147.8 197.8 248.3 280.7 316 368.1 420 454.6 486.2
535.5 583.6 613.8 647.6 692.9 740.6 769.3 798.7 841 878.8
904.5 927.4 961.6 990.9 1008.5 1024.7 1046.3 1064.3 1073.9 1080.5
1088.6 1091.9 1090.4
750.3 749.3 743.2 730.3 717 700.8 672.9 631.6 600.1 569.6
526.1 481.7 452.1 426.3 384 342.9 317.1 291.2 252.5 216.5
192.6 169.5 137.2 107.7 94.4 83.9 69.3 56.3 47.7 40.1
29.8 21.2 15.5 10.7 3.6 2.3 11.7 24.3 56.8 95.3
124.1 153.5 200.5 252.2 286.1 321.4 373.5 427.2 461.8 494.9
543.6 593.8 625.5 657.2 702.8 748.7 777.4 806.8 847.3 886.3
909.9 932.8 964.3 992.7 1010.3 1025.1 1045.4 1061.6 1071.2 1077.8
1085.9 1089.7 1090.4
750.3 743.6 732.4 712.8 696.6 677.4 646.4 609.8 583.1 553.4
507.8 463.1 432.5 403.8 362 321.9 295.1 271.2 234.2 201.2
179.2 160.1 132.6 111.6 99.2 88.7 72.9 60.2 52.6 44.9
33.5 24.6 17.9 13.1 4.8 6.4 32.2 29.3 58.9 99
127 157.2 202.4 252.3 286.2 320.8 371.8 422.2 454.6 489.9
541.1 590.8 623.9 657.7 704.9 751.2 782.2 810.1 853 890.2
913.7 937.3 967.1 994.4 1011.3 1026 1045.3 1061.3 1070.2 1076.8
1084 1088.2 1090.4
750.3 749.4 737.2 712.1 692.9 671.9 637.9 600.4 574.6 546.9
505.2 462.2 433.6 404.9 360.7 316.2 286.6 258.8 217.2 181.2
161.2 146.9 127.8 110.9 100.4 90.8 76.5 63.8 56.2 48.5
38.3 28.5 22.7 17 8.4 8 30.4 29.6 58.9 99
127 157.9 204.3 253 286.1 318.5 370.8 419.9 454.5 487.7
538.3 587.4 622 653.6 703.9 750.4 782.1 810.8 853.8 892.1
916.4 940.7 971.7 1000.5 1016.7 1032.2 1051.7 1067.7 1076.5 1083.1
1090.3 1092.5 1090.4
750.3 751.3 737.2 710.7 690.6 668.6 633.2 595.7 569.9 542.2
498.2 456.4 427.7 398.1 353.7 309.2 279.6 249.9 206.7 174.9
157.7 145.3 126.6 110.9 100.4 90.8 77.7 65 57.3 49.7
39.4 30.6 23.9 18.2 10.8 10.1 31.3 29.8 57.1 98.8
126.1 157 204.3 248.8 283.4 316.5 368.1 417.2 451.8 485.7
537.4 584.5 618.4 650.8 701.2 746.8 778.5 807.2 850.3 888.7
913.7 937.3 969 996.2 1013.1 1027.8 1047.2 1063 1071.1 1077.7
1084.9 1088.2 1090.4
